1102.200 - Base Plates

System
d1 [mm]
d3 [mm]
Number of T-slots
Article-No.
Documents
Price [€]
Available
System:
V70
d1 [mm]:
400 mm
d3 [mm]:
200 mm
Number of T-slots:
5 x 5
Article-No.:
1102.200
Documents
Base Plates
  • System: V70
  • d1: 400 mm
  • d3: 200 mm
  • Number of T-slots: 5 x 5
  • Weight: 37 kg
Base Plates

Material

  • Steel, hardened, ground

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1102.200
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.