Studs DIN 6379 b1 long for nut for T-Slots

EH 23040.

Studs combined with T-nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

These studs are characterised by the rolled thread.

Your selection resulted in 20 hits

Version
d [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
quality 10.9
d [mm]:
M8
l [mm]:
63 mm
Article-No.:
23040.0582
CAD
Documents
Studs
  • quality 10.9
  • System: V40
  • d: M8
  • l: 63 mm
  • b1: 20 mm
  • b2: 40 mm
  • Weight: 19 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M8
l [mm]:
100 mm
Article-No.:
23040.0583
CAD
Documents
Studs
  • quality 10.9
  • System: V40
  • d: M8
  • l: 100 mm
  • b1: 20 mm
  • b2: 63 mm
  • Weight: 31 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M8
l [mm]:
160 mm
Article-No.:
23040.0584
CAD
Documents
Studs
  • quality 10.9
  • System: V40
  • d: M8
  • l: 160 mm
  • b1: 20 mm
  • b2: 100 mm
  • Weight: 49 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
80 mm
Article-No.:
23040.0602
CAD
Documents
Studs
  • quality 10.9
  • System: V70
  • d: M10
  • l: 80 mm
  • b1: 25 mm
  • b2: 50 mm
  • Weight: 39 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
100 mm
Article-No.:
23040.0603
CAD
Documents
Studs
  • quality 10.9
  • System: V70
  • d: M10
  • l: 100 mm
  • b1: 25 mm
  • b2: 75 mm
  • Weight: 49 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
125 mm
Article-No.:
23040.0604
CAD
Documents
Studs
  • quality 10.9
  • System: V70
  • d: M10
  • l: 125 mm
  • b1: 25 mm
  • b2: 75 mm
  • Weight: 61 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
160 mm
Article-No.:
23040.0605 1)
CAD
Documents
Studs
  • quality 10.9
  • System: V70
  • d: M10
  • l: 160 mm
  • b1: 25 mm
  • b2: 100 mm
  • Weight: 78 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M10
l [mm]:
200 mm
Article-No.:
23040.0606
CAD
Documents
Studs
  • quality 10.9
  • System: V70
  • d: M10
  • l: 200 mm
  • b1: 25 mm
  • b2: 122 mm
  • Weight: 98 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
63 mm
Article-No.:
23040.0622
CAD
Documents
Studs
  • quality 10.9
  • System: V70/L12
  • d: M12
  • l2): 63 mm
  • Weight: 44 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
80 mm
Article-No.:
23040.0623
CAD
Documents
Studs
  • quality 10.9
  • System: V70/L12
  • d: M12
  • l2): 80 mm
  • Weight: 56 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
100 mm
Article-No.:
23040.0624 1)
CAD
Documents
Studs
  • quality 10.9
  • System: V70/L12
  • d: M12
  • l: 100 mm
  • b1: 30 mm
  • b2: 63 mm
  • Weight: 71 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
125 mm
Article-No.:
23040.0625
CAD
Documents
Studs
  • quality 10.9
  • System: V70/L12
  • d: M12
  • l: 125 mm
  • b1: 30 mm
  • b2: 75 mm
  • Weight: 88 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
160 mm
Article-No.:
23040.0626
CAD
Documents
Studs
  • quality 10.9
  • System: V70/L12
  • d: M12
  • l: 160 mm
  • b1: 30 mm
  • b2: 100 mm
  • Weight: 112 g
show article view
Studs
Version:
quality 10.9
d [mm]:
M12
l [mm]:
200 mm
Article-No.:
23040.0627
CAD
Documents
Studs
  • quality 10.9
  • System: V70/L12
  • d: M12
  • l: 200 mm
  • b1: 30 mm
  • b2: 122 mm
  • Weight: 140 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M16
l [mm]:
80 mm
Article-No.:
23040.0662
CAD
Documents
Studs
  • quality 8.8
  • System: V70/L16
  • d: M16
  • l2): 80 mm
  • Weight: 100 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M16
l [mm]:
125 mm
Article-No.:
23040.0664
CAD
Documents
Studs
  • quality 8.8
  • System: V70/L16
  • d: M16
  • l: 125 mm
  • b1: 40 mm
  • b2: 63 mm
  • Weight: 161 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M16
l [mm]:
160 mm
Article-No.:
23040.0665
CAD
Documents
Studs
  • quality 8.8
  • System: V70/L16
  • d: M16
  • l: 160 mm
  • b1: 40 mm
  • b2: 75 mm
  • Weight: 207 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M16
l [mm]:
200 mm
Article-No.:
23040.0666 1)
CAD
Documents
Studs
  • quality 8.8
  • System: V70/L16
  • d: M16
  • l: 200 mm
  • b1: 40 mm
  • b2: 100 mm
  • Weight: 260 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M16
l [mm]:
250 mm
Article-No.:
23040.0667
CAD
Documents
Studs
  • quality 8.8
  • System: V70/L16
  • d: M16
  • l: 250 mm
  • b1: 40 mm
  • b2: 125 mm
  • Weight: 325 g
show article view
Studs
Version:
quality 8.8
d [mm]:
M16
l [mm]:
315 mm
Article-No.:
23040.1168 1)
CAD
Documents
Studs
  • quality 8.8
  • System: V70/L16
  • d: M16
  • l: 315 mm
  • b1: 40 mm
  • b2: 200 mm
  • Weight: 402 g
show article view
Studs

Material

  • Heat-treated steel

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 23040. Studs – DIN 6379 b long for nut for T-Slots
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.