23320.0050 - Standard Clamping Jaws
for floating clamp M 12

The clamping jaws can be used for floating clamps 23320.0008, 23320.0010, 23320.0012, and 23320.0014.

This article 23320.0050 - Standard Clamping Jaws for floating clamp M 12 / lower standard clamping jaw () is one variant of the article group Standard Clamping Jaws for floating clamp M 12 (EH 23320.)

Version
picture
Clamping range [mm]
Article-No.
Documents
Price [€]
Available
Version:
lower standard clamping jaw
picture:
1
Clamping range [mm]:
-
Article-No.:
23320.0050
Documents
Standard Clamping Jaws
  • lower standard clamping jaw – picture 1
  • System: V70/L12/L16
  • h1 -0.1: 26.8 mm
  • Weight: 99 g
Standard Clamping Jaws

Material

  • Case-hardened steel, nitrided, manganese phosphated

Assembly

When using custom-made jaws, it is important to insert the tightening screw (M 8-12.9, 43 Nm) 10 mm deep into the clamp housing on the upper clamping jaw and 9 mm deep into the clamp housing on the lower clamping jaw.

Title
Category
Type
Direct download
Download basket
Datasheet 23320.0050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.