22680.0142 - Seating Pins
ribbed or pointed

For workpieces showing a rough surface. Pointed type (picture 2) especially suitable for cast parts.

This article 22680.0142 - Seating Pins ribbed or pointed / case-hardened, ribbed, with female thread (l1: 20 mm, d1: M8) is one variant of the article group Seating Pins ribbed or pointed (EH 22680.)

Version
picture
l1 [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
20 mm
d1 [mm]:
M8
Article-No.:
22680.0142
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V40
  • l1: 20 mm
  • d1: M8
  • t: 10 mm
  • d2: 9 mm
  • e: 15 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 14 g
Seating Pins

Material

Body

  • Free cutting steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22680.0142
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.