23120.0014 - Loose Slot Tenons
DIN 6323

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.

Being simply pushed into position after fixture or clamping element has been roughly positioned, they cannot cause damage to the machine as could protruding fixed slot tenons or low slot tenons.

This article 23120.0014 - Loose Slot Tenons DIN 6323 / form A, b1 > b2 (T-slot size fixture b1 h6: 20 mm, T-slot size machine b2 h6: 14 mm) is one variant of the article group Loose Slot Tenons DIN 6323 (EH 23120.)

Version
picture
T-slot size fixture b1 h6 [mm]
T-slot size machine b2 h6 [mm]
l [mm]
Article-No.
Documents
Price [€]
Available
Version:
form A, b1 > b2
picture:
1
T-slot size fixture b1 h6 [mm]:
20 mm
T-slot size machine b2 h6 [mm]:
14 mm
l [mm]:
32 mm
Article-No.:
23120.0014
Documents
Loose Slot Tenons
  • form A, b1 > b2 – picture 1
  • System: V40/V70
  • T-slot size fixture b1 h6: 20 mm
  • T-slot size machine b2 h6: 14 mm
  • h1: 14 mm
  • h2: 5.5 mm
  • l: 32 mm
  • Weight: 56 g
Loose Slot Tenons

Material

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23120.0014
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.