23070.0012 - Fixture Nuts
DIN 6330 (height 1,5 d)

Fixture nuts according to DIN 6330 have a spherical surface to match conical seats DIN 6319 (EH 23050.).

With this combination of fixture nut and conical seat, non-parallel clamping surfaces can be compensated. 

This article 23070.0012 - Fixture Nuts DIN 6330 (height 1,5 d) / with lateral spherical bearing surface, form B (d1: M12) is one variant of the article group Fixture Nuts DIN 6330 (height 1,5 d) (EH 23070.)

Version
Material
d1 [mm]
m [mm]
s [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with lateral spherical bearing surface, form B
Material:
Heat-treated steel, tempered, quality 10, phosphated
d1 [mm]:
M12
m [mm]:
18 mm
s [mm]:
18 mm
Article-No.:
23070.0012
Documents
Fixture Nuts
  • with lateral spherical bearing surface, form B, Heat-treated steel
  • System: V70/L12
  • d1: M12
  • d2: 14 mm
  • e: 20.8 mm
  • m: 18 mm
  • r: 17 mm
  • s: 18 mm
  • Weight: 24 g
Fixture Nuts

Material

  • Heat-treated steel, tempered, quality 10, phosphated

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 23070.0012
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.