23110.0114 - Fixed Slot Tenons
with cylindrical fastening

To be used for locating fixtures and clamping elements onto mounting pallets or pallets with cylindrical location holes.

They can be inserted in holes as well as in slots.

This article 23110.0114 - Fixed Slot Tenons with cylindrical fastening / (T-slot size machine b h6: 14 mm) is one variant of the article group Fixed Slot Tenons with cylindrical fastening (EH 23110.)

T-slot size machine b - h6 [mm]
d1 [mm]
For screws ISO 4762 (picture 1) [mm]
For screws ISO 4762 (picture 2) [mm]
Article-No.
Documents
Price [€]
Available
T-slot size machine b h6 [mm]:
14 mm
d1 [mm]:
30 mm
For screws ISO 4762 (picture 1) [mm]:
1 2
For screws ISO 4762 (picture 2) [mm]:
1 2
Article-No.:
23110.0114
Documents
Fixed Slot Tenons
  • System: V40/V70/L12/L16
  • T-slot size machine b h6: 14 mm
  • d1: 30 mm
  • For screws ISO 4762 (picture 1): M6
  • For screws ISO 4762 (picture 2): M8
  • Weight: 33 g
Fixed Slot Tenons

Material

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23110.0114
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.