24310.0235 - U-Handles
with support washer

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These rounded U-handles are characterised by their ergonomic and stable construction and their simple and timeless design.

This article 24310.0235 - U-Handles with support washer / Steel, plastic coated, black (d1: 6 mm, l ±0.5: 64 mm) is one variant of the article group U-Handles with support washer (EH 24310.)

Material
d1 [mm]
l - ±0.5 [mm]
h [mm]
Article-No.
Documents
Price [€]
Available
Material:
Steel, plastic coated, black
d1 [mm]:
6 mm
l ±0.5 [mm]:
64 mm
h [mm]:
26 mm
Article-No.:
24310.0235
Documents
U-Handles
  • Steel
  • d1: 6 mm
  • l ±0.5: 64 mm
  • d2: M3
  • d3: 9 mm
  • h: 26 mm
  • r: 7 mm
  • t min.: 7 mm
  • Weight: 24 g
U-Handles

Material

Handle

  • Steel, plastic coated, black

Support washer

  • Zinc die-cast, nickel-plated

Assembly

The supporting washer provides a good bearing surface. Suitable washers are joined in loose form.

Title
Category
Type
Direct download
Download basket
Datasheet 24310.0235
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.