24310.0040 - U-Handles
with support washer

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These rounded U-handles are characterised by their ergonomic and stable construction and their simple and timeless design.

This article 24310.0040 - U-Handles with support washer / Steel, chromium-plated (d1: 8 mm, l ±0.5: 96 mm) is one variant of the article group U-Handles with support washer (EH 24310.)

Material
d1 [mm]
l - ±0.5 [mm]
h [mm]
Article-No.
Documents
Price [€]
Available
Material:
Steel, chromium-plated
d1 [mm]:
8 mm
l ±0.5 [mm]:
96 mm
h [mm]:
35 mm
Article-No.:
24310.0040
Documents
U-Handles
  • Steel
  • d1: 8 mm
  • l ±0.5: 96 mm
  • d2: M4
  • d3: 12 mm
  • h: 35 mm
  • r: 10 mm
  • t min.: 8 mm
  • Weight: 57 g
U-Handles

Material

Handle

  • Steel, chromium-plated

Support washer

  • Zinc die-cast, nickel-plated

Assembly

The supporting washer provides a good bearing surface. Suitable washers are joined in loose form.

Title
Category
Type
Direct download
Download basket
Datasheet 24310.0040
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.