24320.0210 - U-Handles
plastic

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These U-handles made of glass fibre reinforced plastic are characterised by their ergonomic and stable construction and their simple and timeless design.

This article 24320.0210 - U-Handles plastic / black (l1 ±0.5: 93.5 mm, d: M6, b: 21 mm) is one variant of the article group U-Handles plastic (EH 24320.)

Material
l1 ±0.5 [mm]
d [mm]
b [mm]
h [mm]
Article-No.
Documents
Price [€]
Available
Material:
Thermoplastic PA, glass-fibre reinforced, black
l1 ±0.5 [mm]:
93.5 mm
d [mm]:
M6
b [mm]:
21 mm
h [mm]:
36 mm
Article-No.:
24320.0210
Documents
U-Handles
  • l1 ±0.5: 93.5 mm
  • d: M6
  • b: 21 mm
  • h: 36 mm
  • l2: 107 mm
  • l3: 79 mm
  • s: 6 mm
  • t: 10 mm
  • Operating temperature range max.: 100 °C
  • Weight: 31 g
U-Handles

Material

Bushing

  • Brass

Handle

  • Thermoplastic PA, glass-fibre reinforced, black

Assembly

Back mount handle.

Title
Category
Type
Direct download
Download basket
Datasheet 24320.0210
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.