24321.0430 - Tubular Handles
straight

Tubular handles are used, for example, on machine doors.

This article 24321.0430 - Tubular Handles straight / (d1: 20 mm, l1 ±0.25: 400 mm) is one variant of the article group Tubular Handles straight (EH 24321.)

Colour
d1 [mm]
l1 ±0.25 [mm]
h1 [mm]
Article-No.
Documents
Price [€]
Available
Colour:
black similar to RAL 9005
d1 [mm]:
20 mm
l1 ±0.25 [mm]:
400 mm
h1 [mm]:
42 mm
Article-No.:
24321.0430
Documents
Tubular Handles
  • black similar to RAL 9005
  • d1: 20 mm
  • l1 ±0.25: 400 mm
  • a: 12 mm
  • b1: 24 mm
  • d2: M6
  • h1: 42 mm
  • h2: 54 mm
  • h3 min.: 12 mm
  • l2: 412 mm
  • Weight: 290 g
Tubular Handles

Material

Handle

  • Aluminium, plastic coated, similar to RAL 9005 black, matt structure

Handle shank

  • Zinc die-cast
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Cap

  • Plastic, light grey

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 24321.0430
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.