24500.0111 - Tommy Screws
DIN 6306 with moveable pin

With this version, the pin is moveable and held by the spring.

This article 24500.0111 - Tommy Screws DIN 6306 with moveable pin / with thrust pad, form E (d1: M10, l1: 50 mm) is one variant of the article group Tommy Screws DIN 6306 with moveable pin (EH 24500.)

Version
picture
d1 [mm]
l1 [mm]
l3 [mm]
l4 [mm]
l5 ~ [mm]
Article-No.
Documents
Price [€]
Available
Version:
with thrust pad, form E
picture:
2
d1 [mm]:
M10
l1 [mm]:
50 mm
l3 [mm]:
80 mm
l4 [mm]:
40 mm
l5 ~ [mm]:
~ 53.6 mm
Article-No.:
24500.0111
Documents
Tommy Screws
  • with thrust pad, form E – picture 2
  • d1: M10
  • l1: 50 mm
  • d2: 18 mm
  • d3: 8 mm
  • d4: 8 mm
  • d5: 20 mm
  • l2: 32 mm
  • l3: 80 mm
  • l4: 40 mm
  • Weight: 114 g
  • l5: ~ 53.6 mm
  • α min.: 3°
Tommy Screws

Material

  • Free cutting steel, blackened, pressure lug hardened.

References

Thrust point for thrust pad DIN 6311 form S, EH 22560.

Title
Category
Type
Direct download
Download basket
Datasheet 24500.0111
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.