24560.0525 - Ball Knobs
DIN 319

The DIN 319 ball knobs are jointless and polished.

This article 24560.0525 - Ball Knobs DIN 319 / with moulded material thread, form C (d1: 25 mm) is one variant of the article group Ball Knobs DIN 319 (EH 24560.)

Colour
d1 [mm]
d2 [mm]
d3 [mm]

More details

Article-No.
Documents
Price [€]
Available
Colour:
with moulded material thread, form C – picture 1, red
d1 [mm]:
red
d2 [mm]:
25 mm
d3 [mm]:
M6
:
-
Article-No.:
24560.0525
Documents
Ball Knobs
  • with moulded material thread, form C – picture 1, red
  • d1: 25 mm
  • d2: M6
  • d4: ~ 15 mm
  • h: ~ 22.5 mm
  • t1 min.: 11 mm
  • Operating temperature range max.: 110 °C
  • Weight: 10 g
Ball Knobs

Material

Bushing

  • Steel, zinc-plated by galvanization

Ball

  • Thermosetting plastic PF 31, red similar to RAL 3003

Assembly

Assembly instruction for form M: Fitted by lightly tapping with a hammer, holds in position without being cemented. For the counter element a h9-fit is sufficient.

Title
Category
Type
Direct download
Download basket
Datasheet 24560.0525
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.