24430.0242 - Tension Levers

Version
picture
Material
d1 [mm]
d2 [mm]
d3 H7 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with female thread
picture:
1
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
28 mm
d2 [mm]:
M12
d3 H7 [mm]:
-
Article-No.:
24430.0242
Documents
Tension Levers
  • with female thread – picture 1, Stainless steel
  • d1: 28 mm
  • d2: M12
  • d4: 12 mm
  • d5: 30 mm
  • h: 47 mm
  • l: ~ 108 mm
  • t1: 18 mm
  • Weight: 262 g
Tension Levers

Material

Lever

  • Stainless steel 1.4305, dull blasted

Ball knob

  • Thermosetting plastic PF 31, black, DIN 319
Title
Category
Type
Direct download
Download basket
Datasheet 24430.0242
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.