24470.0508 - Clamping Nuts
welded

Low-price version to DIN 99.

This article 24470.0508 - Clamping Nuts welded / (l1: 80 mm) is one variant of the article group Clamping Nuts welded (EH 24470.)

Material
l1 [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Steel, zinc-plated by galvanization
l1 [mm]:
80 mm
d1 [mm]:
M10
Article-No.:
24470.0508
Documents
Clamping Nuts
  • Steel
  • l1: 80 mm
  • l2: ~ 76 mm
  • d1: M10
  • d2: 20 mm
  • d3: 12 mm
  • h1: 15 mm
  • h2: ~ 37 mm
  • Weight: 83 g
Clamping Nuts

Material

  • Steel, zinc-plated by galvanization
Title
Category
Type
Direct download
Download basket
Datasheet 24470.0508
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.