24690.0656 - Star Grips
stainless steel, solid

Version without dirt trap. Convenient for all applications having high hygienic requirements (e.g. food industry).

This article 24690.0656 - Star Grips stainless steel, solid / with threaded blind hole (d1: 50 mm, d3: M10) is one variant of the article group Star Grips stainless steel, solid (EH 24690.)

Version
picture
d1 [mm]
d2 h7 [mm]
d3 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with threaded blind hole
picture:
3
d1 [mm]:
50 mm
d2 h7 [mm]:
-
d3 [mm]:
M10
Article-No.:
24690.0656
Documents
Star Grips
  • with threaded blind hole – picture 3
  • d1: 50 mm
  • d3: M10
  • d4: 21 mm
  • h1: 34 mm
  • h2: 17 mm
  • t1 min.: 15 mm
  • Weight: 270 g
Star Grips

Material

Handle

  • Stainless steel 1.4305, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet 24690.0656
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.