24650.0040 - Star Grips
DIN 6336 grey cast iron

These star grips are manufactured according to DIN 6336.

Sandblasted or tumbled.

This article 24650.0040 - Star Grips DIN 6336 grey cast iron / raw part, form A (d1: 40 mm) is one variant of the article group Star Grips DIN 6336 grey cast iron (EH 24650.)

Version
picture
d1 [mm]
d2 [mm]
d3 H7 [mm]
d4 [mm]
Article-No.
Documents
Price [€]
Available
Version:
raw part, form A
picture:
1
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d3 H7 [mm]:
-
d4 [mm]:
-
Article-No.:
24650.0040
Documents
Star Grips
  • raw part, form A – picture 1
  • d1: 40 mm
  • d2: 14 mm
  • h1: 26 mm
  • h3: 13 mm
  • Weight: 77 g
Star Grips

Material

Handle

  • Grey cast iron GG 20, bright

Notes

Grips with different bores or surface treatment can be obtained on request.

Title
Category
Type
Direct download
Download basket
Datasheet 24650.0040
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.