24101.0264 - Retaining Latches
wing grip, one-sided

To be used for door locking, drawers and as handling aid etc.

The retaining catch is indexing 4 x 90°.

This article 24101.0264 - Retaining Latches wing grip, one-sided / with male thread (d1: 17 mm, l1: 55 mm) is one variant of the article group Retaining Latches wing grip, one-sided (EH 24101.)

Version
picture
Colour
d1 [mm]
l1 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with male thread
picture:
3
Colour:
silver
d1 [mm]:
17 mm
l1 [mm]:
55 mm
Article-No.:
24101.0264
Documents
Retaining Latches
  • with male thread – picture 3, silver
  • d1: 17 mm
  • l1: 55 mm
  • b1: 10 mm
  • d2: 19 mm
  • h1: ~ 22 mm
  • h2: ~ 16.5 mm
  • h3 min.: 21.5 mm
  • l2: 11 mm
  • Load capacity F max.: 450 N
  • Weight: 76 g
Retaining Latches

Material

Lever

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Inner parts

  • Steel
  • plastic
Title
Category
Type
Direct download
Download basket
Datasheet 24101.0264
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.