24640.1263 - Palm Grips
DIN 6335 plastic

Version
Bushing
d1 [mm]
d5 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with threaded bushing, form K
Bushing:
Stainless steel A2
d1 [mm]:
63 mm
d5 [mm]:
M12
Article-No.:
24640.1263
Documents
Palm Grips
  • with threaded bushing, form K, Stainless steel
  • d1: 63 mm
  • d5: M12
  • d7: ~ 26 mm
  • h3: ~ 25 mm
  • h4: ~ 40 mm
  • t3: 22 mm
  • Operating temperature range max.: 110 °C
  • Weight: 66 g
Palm Grips

Material

Bushing

  • Stainless steel A2

Handle

  • DIN 7708 - thermosetting plastic (PF 31), black similar to RAL 9005
Title
Category
Type
Direct download
Download basket
Datasheet 24640.1263
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.