24790.0081 - High Knurled Thumb Screws
DIN 464

Knurled screws are one-piece manufactured. Contrary to the Standard Sheet, they are generally manufactured with a thread up to the head and with runout without undercut at the end of the thread. The screws can therefore not be screwed in up to the collar.

This article 24790.0081 - High Knurled Thumb Screws DIN 464 / (d1: M3, l: 20 mm) is one variant of the article group High Knurled Thumb Screws DIN 464 (EH 24790.)

Material
d1 [mm]
l [mm]
d2 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Steel, blackened, quality 5.8
d1 [mm]:
M3
l [mm]:
20 mm
d2 [mm]:
12 mm
Article-No.:
24790.0081
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M3
  • l: 20 mm
  • d2: 12 mm
  • d3: 6 mm
  • h: 7.5 mm
  • k: 2.5 mm
  • Weight: 4.5 g
High Knurled Thumb Screws

Material

  • Steel, blackened, quality 5.8

Notes

Knurling pitch and knurling depth may differ from DIN.

Title
Category
Type
Direct download
Download basket
Datasheet 24790.0081
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.