24591.0015 - Handwheels
similar to DIN 950, stainless steel

Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.

This article 24591.0015 - Handwheels similar to DIN 950, stainless steel / without hub keyway, without handle, form B-F/A (formerly: A 4) (d1: 140 mm) is one variant of the article group Handwheels similar to DIN 950, stainless steel (EH 24591.)

Version
d1 [mm]
d2 H9 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
without hub keyway, without handle, form B-F/A (formerly: A 4)
d1 [mm]:
140 mm
d2 H9 [mm]:
14 mm
Article-No.:
24591.0015
Documents
Handwheels
  • without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1
  • d1: 140 mm
  • d2 H9: 14 mm
  • d3: 29 mm
  • l1: 38.5 mm
  • l2: 19 mm
  • Number of spokes: 3
  • Weight: 851 g
Handwheels

Material

Handwheel

  • Stainless steel A4

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet 24591.0015
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.