1586.050 - Stops
Soft

The chucks can be machined to the needed workpiece contour.

This article 1586.050 - Stops Soft / soft, on both sides () is one variant of the article group Stops Soft (EH 1586. )

Version
picture
d1 [mm]
l1 [mm]
h1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
soft, on both sides
picture:
1
d1 [mm]:
M12
l1 [mm]:
60 mm
h1 [mm]:
21.4 mm
Article-No.:
1586.050
Documents
Stops
  • soft, on both sides – picture 1
  • d1: M12
  • l1: 60 mm
  • l2 ±0.01: 30 mm
  • b1 -0.05: 44 mm
  • h1: 21.4 mm
  • Weight: 537 g
Stops

Material

  • Tool steel
Title
Category
Type
Direct download
Download basket
Datasheet 1586.050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.