1586.021 - Stops
Gripper Studs

Gripper insert consists of two pins from HSS, when clamped they penetrate into the workpiece surface and may leave residual marks.

This article 1586.021 - Stops Gripper Studs / gripper studs and plain () is one variant of the article group Stops Gripper Studs (EH 1586. )

Version
picture
d1 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
gripper studs and plain
picture:
2
d1 [mm]:
M12
l1 [mm]:
41 mm
Article-No.:
1586.021
Documents
Stops
  • gripper studs and plain – picture 2
  • d1: M12
  • l1: 41 mm
  • l2 ±0.01: 20 mm
  • l3: 1 mm
  • b1 -0.05: 44 mm
  • b2: 18 mm
  • h1: 21.4 mm
  • h2: 11 mm
  • Weight: 395 g
Stops

Material

Insert

  • Hard metal, pointed

Body

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1586.021
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.