1585.200 - Clamping Bars
length 200

Article-No.
Documents
Price [€]
Available
:
Clamping Bars
Article-No.:
1585.200
Documents
Clamping Bars
  • Weight: 2 kg
Clamping Bars
Product
Article-No.
Available
Product:
fixing screws for clamping bars
fixing screws for clamping bars
Article-No.:
1585.201
fixing screws for clamping bars
  • fixing screws for clamping bars
  • Number locating screws M12 x 45: 2
  • Number cap screws M12 x 45: 1
  • Weight: 155 g

Material

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1585.200
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.