1703.380 - Wedge Elements
round

  • Wedge elements for round shapes or radii, irrespective of surface conditions and materials
  • Quick to exchange
  • Minimum clamping depth 8 mm

This article 1703.380 - Wedge Elements round / () is one variant of the article group Wedge Elements round (EH 1703.)

b [mm]
l [mm]
h1 [mm]
h2 [mm]
Article-No.
Documents
Price [€]
Available
b [mm]:
27.8 mm
l [mm]:
2.4 mm
h1 [mm]:
16.5 mm
h2 [mm]:
13 mm
Article-No.:
1703.380
Documents
Wedge Elements
  • b: 27.8 mm
  • l: 2.4 mm
  • h1: 16.5 mm
  • h2: 13 mm
  • Weight: 16 g
Wedge Elements

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1703.380
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.