1700.020 - Multi-Vices
MS 125eco

The all-round clamping system is a classic for conventional clamping and gripp clamping. It is suitable for all common milling. Clamping of unmachined parts, saw-cut or flame-cut material by penetration of hardened, replaceable gripper elements into the workpiece.

The MS 125eco is designed for fast machining of unmachined/semi-finished parts as well as of finished products. It is equally suitable for gripp clamping in the first clamping as well as for conventional clamping in the second clamping without refitting.

  • Ground jaws for high precision in the machining of workpieces
  • High-pressure spindle with mechanical power intensifier (operation with torque wrench)
  • Up to 40 kN clamping force (linearly increasing, at max. 30 Nm)
  • Solid base made of GGG 60, top and bottom surface ground
  • Threats M8 on both sides for workpiece stop
  • Precise alignment slots in the ground bottom surface for an optimal alignment on the machine table

Scope of supply:

  • 1 piece MS 125eco
  • 1 set step jaws for gripper studs
  • 4 pieces gripper studs, pointed
  • 4 pieces clamping claws
  • 3 pieces wrenches

All components of the product ranges "conventional clamping" and "gripp clamping" as well as the accessories for the Multi-Vice MS 125 are fully compatible to MS 125eco. For horizontal machining Halder basic elements (angles/cubes) can be used.

This article 1700.020 - Multi-Vices MS 125eco / () is one variant of the article group Multi-Vices MS 125eco (EH 1700.)

Clamping force - max. [kN]
Article-No.
Documents
Price [€]
Available
Clamping force max. [kN]:
40 kN
Article-No.:
1700.020
Documents
Multi-Vices
  • Clamping force max.: 40 kN
  • Weight: 33 kg
Multi-Vices

Material

  • Ductile cast iron (GGG 60)

Notes

This is a discontinued article.

Title
Category
Type
Direct download
Download basket
Instruction Manual Multi-Vice MS 125eco
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet 1700.020
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Product description Multi-Vice MS 125eco
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.