1702.200 - Support Jaws
orienting

  • For mounting various pull-down wedge elements (Art. No. 1703.300-1703.400), universal gripper sets (Art. No. 1702.600) and gripper studs (Art. No. 1702.710-1702.780)
  • Front surface can be used as clamping surface (hardened and ground)

Support jaw, mobile, oscillating (Art. No. 1702.200)

  • For clamping uneven workpieces
  • To compensate non-parallel clamping surfaces

Supplied without wedge elements, gripper set and gripper studs.

This article 1702.200 - Support Jaws orienting / Jaw, movable () is one variant of the article group Support Jaws orienting (EH 1702.)

Version
picture
Jaw width [mm]
b [mm]
l [mm]
h [mm]
c [mm]
Article-No.
Documents
Price [€]
Available
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
b [mm]:
189 mm
l [mm]:
97 mm
h [mm]:
20 mm
c [mm]:
24 mm
Article-No.:
1702.200
Documents
Support Jaws
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b: 189 mm
  • l: 97 mm
  • h: 20 mm
  • c: 24 mm
  • Weight: 3 kg
Support Jaws

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1702.200
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Gripp Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.