1704.520 - Insertable Plates

  • Three support heights
  • For levelling the workpiece on the five-sided machining jaws
  • Ground to high accuracy
  • Supplied without M 6 x 8 mm mounting screws (Art. No. 1704.600)
  • This product is supplied as a pair

This article 1704.520 - Insertable Plates / () is one variant of the article group Insertable Plates (EH 1704.)

b1 [mm]
b2 [mm]
b3 [mm]
l [mm]
h1 [mm]
h2 [mm]
h3 [mm]

More details

Article-No.
Documents
Price [€]
Available
b1 [mm]:
125 mm
b2 [mm]:
98 mm
b3 [mm]:
108 mm
l [mm]:
7.6 mm
h1 [mm]:
90 mm
h2 [mm]:
56 mm
h3 [mm]:
53 mm
Article-No.:
1704.520
Documents
Insertable Plates
  • b1: 125 mm
  • b2: 98 mm
  • b3: 108 mm
  • l: 7.6 mm
  • h1: 90 mm
  • h2: 56 mm
  • h3: 53 mm
  • Weight: 356 g
Insertable Plates

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1704.520
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.