22355.0104 - Threaded Lock Pins
self-locking

Threaded lock pins are used for quick fastening, locking, adjusting, changing, clamping, connecting and securing. Quickly and easily unlockable for frequently repeated connections.

By pressing the button, the threaded segments unlock and the threaded lock pin can be inserted into or removed from a threaded hole. A time-consuming screwing in and out is unnecessary.

The threaded lock pin is characterised by the following features:

  • Corrosion-protected
  • No time-consuming screwing in and out
  • Self-locking due to spring load

This article 22355.0104 - Threaded Lock Pins self-locking / (d1: M8, l1: 20 mm) is one variant of the article group Threaded Lock Pins self-locking (EH 22355.)

Material
d1 [mm]
l1 [mm]
Established tightening torque ~1) - [Nm]
Clamping force ~2) - [kN]
Shearing resistance, two-shear3) min. [kN]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel
d1 [mm]:
M8
l1 [mm]:
20 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.3 kN
Shearing resistance, two-shear3) min. [kN]:
12.7 kN
Article-No.:
22355.0104
Documents
Threaded Lock Pins
  • Steel, manganese-phosphated
  • d1: M8
  • l1: 20 mm
  • d2 -0.07: 6.62 mm
  • d3 -1: 40 mm
  • d4: 21.6 mm
  • l2: 33.8 mm
  • l3: 68.4 mm
  • l4: 8 mm
  • Locating thread: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3.3 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.3 kN
  • Weight: 90 g
  • Shearing resistance, two-shear3) min.: 12.7 kN
Threaded Lock Pins

Material

Pin part

  • Steel, manganese-phosphated

Handle

  • Thermoplastic PA 6, black, dull similar to RAL 9005

Press button

  • Aluminium, orange, anodised

Threaded element

  • Stainless steel 1.4542, precipitation-hardened

Spring

  • Stainless Steel

Notes

Special types on request.

Due to the thread geometry, the clamping force is higher with the smaller thread sizes.

Assembly

Threaded lock pins can only be mounted into a thread that is true to gauge.

Mounting:

  1. Press in the button and hold it down.
  2. Insert the threaded lock pin.
  3. Release the button (The button must be back in its original position.).
  4. Tighten the threaded lock pin by hand as required.
  5. It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

  1. Unscrew the threaded lock pin approx. a quarter of a turn anticlockwise.
  2. Press in the button and hold it down.
  3. Remove the threaded lock pin.
  4. Release the button.

Operation

The threaded segments are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet 22355.0104
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

Additional variants of this article


Accessories

Can easily be fitted with retaining cable EH 22355.

Further products

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.