22980.0216 - Swing Bolts
DIN 444, form B

Swing bolts similar to DIN 444 however, steel design with higher quality 8.8. The stainless steel A2-50 design has a tensile strength of min. 500 N/mm2.

This article 22980.0216 - Swing Bolts DIN 444, form B / (d1: M6, l: 50 mm) is one variant of the article group Swing Bolts DIN 444, form B (EH 22980.)

Material
d1 [mm]
l [mm]
d2 H9 [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M6
l [mm]:
50 mm
d2 H9 [mm]:
6 mm
Article-No.:
22980.0216
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M6
  • l: 50 mm
  • d2 H9: 6 mm
  • d3: 14 mm
  • b: 18 mm
  • s: 7 mm
  • Weight: 14 g
Swing Bolts

Material

  • Heat-treated steel, tempered, quality 8.8, black

Notes

Special types on request.

References

For torques please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22980.0216
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.