22980.0081 - Swing Bolts
DIN 444, form B, quality 8.8 high precision design

The high precision design swing bolts exceed the DIN Version's quality. The thread is rolled - the shaft diameter is equal to the roll diameter. The surfaces -s- are machined.

Bore tolerance d2 = H7.

This article 22980.0081 - Swing Bolts DIN 444, form B, quality 8.8 high precision design / (d1: M8, l: 40 mm) is one variant of the article group Swing Bolts DIN 444, form B, quality 8.8 high precision design (EH 22980.)

Material
d1 [mm]
l [mm]
d2 H7 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M8
l [mm]:
40 mm
d2 H7 [mm]:
8 mm
Article-No.:
22980.0081
Documents
Swing Bolts
  • d1: M8
  • l: 40 mm
  • d2 H7: 8 mm
  • d3: 18 mm
  • b: 22 mm
  • s -0.2: 9 mm
  • Weight: 28 g
Swing Bolts

Material

  • Heat-treated steel, tempered, quality 8.8, black

References

For torques please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22980.0081
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.