22080.0704 - Spring Plunger
smooth, with collar and ball, self-clamping

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Due to expanding fit of the body, the spring plungers can accommodate variation of up to 0,2 mm in the locating bore. A less precise locating hole means lower machining costs.

This article 22080.0704 - Spring Plunger smooth, with collar and ball, self-clamping / thermoplastic body, stainless steel ball (d1 +0.1: 4 mm) is one variant of the article group Spring Plungers smooth, with collar and ball, self-clamping (EH 22080.)

Material
Ball
Spring load
d1 +0.1 [mm]
l1 ±0.2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
plastic
Ball:
Stainless steel, hardened
Spring load:
Standard
d1 +0.1 [mm]:
4 mm
l1 ±0.2 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 6.5 N
Article-No.:
22080.0704
Documents
Spring Plunger
  • thermoplastic body, stainless steel ball
  • d1 +0.1: 4 mm
  • d2: 3 mm
  • d3: 4.6 mm
  • l1 ±0.2: 5 mm
  • l2: ~ 1 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 6.5 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Location hole D1 +0.2: 4 mm
  • Weight: 0.2 g
Spring Plunger

Material

Body

  • Thermoplastic POM, black

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Assembly

Thanks to the flexible design of the body, a direct manual mounting and a secure overhead installation is possible.

Title
Category
Type
Direct download
Download basket
Datasheet 22080.0704
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.