22080.1105 - Spring Plunger
smooth, long, with collar and ball

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

This version has higher spring forces than the standard version. "EH 22080. Spring Plungers, smooth, with collar and ball".

This article 22080.1105 - Spring Plunger smooth, long, with collar and ball / (d1 +0.1 +0.04: 5 mm) is one variant of the article group Spring Plungers smooth, long, with collar and ball (EH 22080.)

Material
Spring load
d1 +0.1 +0.04 [mm]
l1 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
5 mm
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 19.3 N
Spring load1) F2 ~ [N]:
~ 29.2 N
Article-No.:
22080.1105
Documents
Spring Plunger
  • d1 +0.1 +0.04: 5 mm
  • d2: 4 mm
  • d3: 5.6 mm
  • d4: 4.85 mm
  • d5 ±0.04: 5 mm
  • l1: 12 mm
  • l2: ~ 0.9 mm
  • l3: ~ 2.1 mm
  • l4: ~ 6 mm
  • Stroke s +0.2 -0.1: 1.3 mm
  • Spring load1) F1: ~ 19.3 N
  • Spring load1) F2: ~ 29.2 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 5 mm
  • Weight: 1 g
Spring Plunger

Material

Body

  • Stainless steel 1.4303

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22080.1105
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.