22082.0108 - Holders
for spring plungers

Holders are used to mount spring plungers, smooth, with collar (EH 22080) on the side.

This article 22082.0108 - Holders for spring plungers / two-sided (d1: 8 mm) is one variant of the article group Holders for spring plungers (EH 22082.)

Material
Version
picture
d1 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Zinc die-cast
Version:
two-sided
picture:
2
d1 [mm]:
8 mm
Article-No.:
22082.0108
Documents
Holders
  • two-sided – picture 2
  • d1: 8 mm
  • d2: 4.3 mm
  • b: 10.5 mm
  • h1: 4.2 mm
  • h2 ±0.05: 5.25 mm
  • l ±0.05: 9.5 mm
  • Suitable screw: M4
  • Weight: 6.5 g
Holders

Material

  • Zinc die-cast, nickel-plated

References

Suitable for spring plungers, smooth, with collar and ball (EH 22080.)

Assembly

The left and right hand versions (picture 1 / picture 3) are attached using only one screw, and are also provided with an anti-turn locking device.

Title
Category
Type
Direct download
Download basket
Datasheet 22082.0108
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.