22982.0306 - Rod Ends
DIN 12240-4, with male thread

Rod ends are suitable for universal use in applications subject to dynamic loads. As well as use in corrosion-risk areas, the design in stainless steel can also be used under higher dynamic loads.

Rod ends are used for bearings where movements between shaft and housing are necessary, and where the movements are not in a straight line.

Rod ends are ready-to-install elements manufactured to DIN ISO 12240-4 (dimension series K). The PTFE fabric inserted into the bearing shell means that the rod ends are maintenance-free.

Please take note of the technical information which follows these product pages.

This article 22982.0306 - Rod Ends DIN 12240-4, with male thread / right hand thread (d1: 8 mm, l1: 42 mm) is one variant of the article group Rod Ends DIN 12240-4, with male thread (EH 22982.)

Version
Material
d1 [mm]
l1 [mm]
d3 [mm]
Article-No.
Documents
Price [€]
Available
Version:
right hand thread
Material:
Stainless steel 1.4057, forged, polished
d1 [mm]:
8 mm
l1 [mm]:
42 mm
d3 [mm]:
M8
Article-No.:
22982.0306
Documents
Rod Ends
  • right hand thread, Stainless steel
  • d1: 8 mm
  • l1: 42 mm
  • b1: 12 mm
  • b2: 9 mm
  • d2: 24 mm
  • d3: M8
  • d4: 10.4 mm
  • l2: 54 mm
  • l3: 25 mm
  • α: 14°
  • Dynamic carrying figure C: 16.7 kN
  • Static carrying figure C0: 16.1 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 38 g
Rod Ends

Material

Body

  • Stainless steel 1.4057, forged, polished

Joint ball

  • Stainless steel 1.4034, hardened, ground, polished

Bearing

  • PTFE fabric

Bearing shell

  • Stainless steel 1.4571
Title
Category
Type
Direct download
Download basket
Datasheet 22982.0306
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instruction Rod Ends (EH 22982.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.