22982.0208 - Rod Ends
DIN 12240-4, with female thread

Rod ends are suitable for universal use in applications subject to dynamic loads. As well as use in corrosion-risk areas, the design in stainless steel can also be used under higher dynamic loads.

Rod ends are used for bearings where movements between shaft and housing are necessary, and where the movements are not in a straight line.

Rod ends are ready-to-install elements manufactured to DIN ISO 12240-4 (dimension series K). The PTFE fabric inserted into the bearing shell means that the rod ends are maintenance-free.

Please take note of the technical information which follows these product pages.

This article 22982.0208 - Rod Ends DIN 12240-4, with female thread / right hand thread (d1: 10 mm, l1: 43 mm) is one variant of the article group Rod Ends DIN 12240-4, with female thread (EH 22982.)

Version
Material
d1 [mm]
l1 [mm]
d3 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
right hand thread
Material:
Free cutting steel, turned, zinc-plated
d1 [mm]:
10 mm
l1 [mm]:
43 mm
d3 [mm]:
M10
Article-No.:
22982.0208
Documents
Rod Ends
  • right hand thread, Free cutting steel
  • d1: 10 mm
  • l1: 43 mm
  • b1: 14 mm
  • b2: 10.5 mm
  • d2: 28 mm
  • d3: M10
  • d4: 12.9 mm
  • d5: 15 mm
  • d6: 19 mm
  • l2: 57 mm
  • l3: 20 mm
  • α: 13°
  • WS: 17 mm
  • Dynamic carrying figure C: 23.4 kN
  • Static carrying figure C0: 19.3 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 76 g
Rod Ends

Material

Body

  • Free cutting steel, turned, zinc-plated

Joint ball

  • Roller bearing steel, hardened, ground, polished

Bearing

  • PTFE fabric

Bearing shell

  • Free cutting steel, zinc-plated by galvanization
Title
Category
Type
Direct download
Download basket
Datasheet 22982.0208
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instruction Rod Ends (EH 22982.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.