22810.9020 - Radio Receivers
for retrieval unit

For cable-free reception of the signal from the retrieval unit.

The antenna receives the radio signal from the retrieval unit, and transmits it via a cable connection to an input for the receiver. This activates the corresponding output (the make-contact). For each receiver, a maximum of four radio channels can be received.

This article 22810.9020 - Radio Receivers for retrieval unit / universal radio receiver and radio antenna (l: 70 mm, b: 23 mm, h1: 90 mm) is one variant of the article group Radio Receivers for retrieval unit (EH 22810.)

Version
l [mm]
b [mm]
h1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
universal radio receiver and radio antenna
l [mm]:
70 mm
b [mm]:
23 mm
h1 [mm]:
90 mm
Article-No.:
22810.9020
Documents
Radio Receivers
  • universal radio receiver and radio antenna
  • l: 70 mm
  • b: 23 mm
  • h1: 90 mm
  • d: 70 mm
  • h2: 350 mm
  • Weight: 447 g
Radio Receivers

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22810.9020
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.