22800.0410 - Positioning Sensors
self-aligning, pneumatic

Used in jigs and fixtures as positioning control for unmachined workpieces.

The response accuracy is constantly at 0,005 mm and can be achieved with a working pressure of 2,5 bar. 

The system is monitored by the compressed-air backwash which indicated on the monitoring unit (Art. No. 22800.0701).

This article 22800.0410 - Positioning Sensors self-aligning, pneumatic / with holding bar () is one variant of the article group Positioning Sensors self-aligning, pneumatic (EH 22800.)

Version
Load capacity for static load - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
with holding bar
Load capacity for static load max. [kN]:
15 kN
Article-No.:
22800.0410
Documents
Positioning Sensors
  • with holding bar
  • Load capacity for static load max.: 15 kN
  • Weight: 321 g
Positioning Sensors

Material

Seal

  • PVC

Supporting bar

  • Steel, blackened

Ball

  • Ball-bearing steel, hardened

Body

  • Heat-treated steel, tempered, phosphated

Plug-in nipple

  • Brass

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22800.0410
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.