22200.0045 - Spring-Loaded Catch
DIN 6310 catches with spring

The catches with spring, manufactured according to DIN 6310, are used as locking elements, for example.

This article 22200.0045 - Spring-Loaded Catch DIN 6310 catches with spring / (l1: 45 mm) is one variant of the article group Spring-Loaded Catches DIN 6310 catches with spring (EH 22200.)

l1 [mm]
h1 [mm]
Article-No.
Documents
Price [€]
Available
l1 [mm]:
45 mm
h1 [mm]:
9.5 mm
Article-No.:
22200.0045
Documents
Spring-Loaded Catch
  • l1: 45 mm
  • b1 -0.2: 8 mm
  • d1 E9: 4 mm
  • d2: 5 mm
  • h1: 9.5 mm
  • h2: 5.5 mm
  • h3: 8 mm
  • h4: 4 mm
  • l2 ±0.1: 15 mm
  • l3: 10 mm
  • l4: 2 mm
  • l5: 9 mm
  • l6: 11 mm
  • l7: 30 mm
  • m1: 2.5 mm
  • t: 1.5 mm
  • r: 1.6 mm
  • L0: ~ 17.8 mm
  • Spring rate R: ~ 3 N/mm
  • Weight: 15 g
Spring-Loaded Catch

Material

  • Heat-treated steel, blackened. Hardened where shown by _ _ _ line.
Title
Category
Type
Direct download
Download basket
Datasheet 22200.0045
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.