22260.0108 - Door Catches

Version
d1 [mm]
d2 H8 [mm]
Article-No.
Documents
Price [€]
Available
Version:
locking by turning to the left
d1 [mm]:
35 mm
d2 H8 [mm]:
8 mm
Article-No.:
22260.0108
Documents
Door Catches
  • locking by turning to the left
  • d1: 35 mm
  • d2 H8: 8 mm
  • d3: 18 mm
  • b1: 15 mm
  • b2: 7 mm
  • b3: 3 mm
  • b4: 7 mm
  • Weight: 34 g
Door Catches

Material

  • Sintered steel

Assembly

Not suitable for fastening by welded connection. Secure by using pins.

Title
Category
Type
Direct download
Download basket
Datasheet 22260.0108
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.