22680.0452 - Seating Pins
pin shape

To be used as solid and precise seat and stop. The pin-shaped form of this seating pin allows an application in components with narrow seating points.

Bearing surface induction hardened and grounded.

This article 22680.0452 - Seating Pins pin shape / with female thread (l1 ±0.01: 20 mm, d1: M6, d2: 4 mm) is one variant of the article group Seating Pins pin shape (EH 22680.)

Version
picture
l1 ±0.01 [mm]
d1 [mm]
d2 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
20 mm
d1 [mm]:
M6
d2 [mm]:
4 mm
Article-No.:
22680.0452
Documents
Seating Pins
  • with female thread – picture 2
  • l1 ±0.01: 20 mm
  • d1: M6
  • d2: 4 mm
  • l3: 8.5 mm
  • t: 6 mm
  • d3: 11 mm
  • WS: 10 mm
  • Tightening torque max.: 7 Nm
  • Weight: 5.7 g
Seating Pins

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22680.0452
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.