22690.0632 - Seating Pins
adjustable

The adjustable seating pins with induction hardened bearing surface can be used as seats and stops.

This article 22690.0632 - Seating Pins adjustable / bearing surface ribbed (d: M12, l1 ±1.5: 35 mm) is one variant of the article group Seating Pins adjustable (EH 22690.)

Version
picture
d [mm]
l1 ±1.5 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
bearing surface ribbed
picture:
2
d [mm]:
M12
l1 ±1.5 [mm]:
35 mm
Article-No.:
22690.0632
Documents
Seating Pins
  • bearing surface ribbed – picture 2
  • d: M12
  • l1 ±1.5: 35 mm
  • l2 ±1.5: 42 mm
  • l3 min.: 29.7 mm
  • e: 21.9 mm
  • WS: 19 mm
  • Weight: 49 g
Seating Pins

Material

Seating Pins

  • Heat-treated steel, tempered, quality 10.9, blackened / bearing surface induction hardened

Nut

  • Heat-treated steel, tempered, quality 8.8 (ISO 4035), blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22690.0632
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.