22600.0005 - Seating Elements
with plastic bearing surface, orienting

Can be used as screw-in foot or thrust pad.

The plastic coating is gentle and protects high-quality surfaces. In addition, the oscillating seating is suitable for non-parallel surfaces.

This article 22600.0005 - Seating Elements with plastic bearing surface, orienting / (d1: M5, l1 ±1: 37 mm) is one variant of the article group Seating Elements with plastic bearing surface, orienting (EH 22600.)

d1 [mm]
l1 ±1 [mm]
l3 [mm]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
M5
l1 ±1 [mm]:
37 mm
l3 [mm]:
27 mm
Article-No.:
22600.0005
Documents
Seating Elements
  • d1: M5
  • l1 ±1: 37 mm
  • d2: 8.5 mm
  • l2: 5 mm
  • l3: 27 mm
  • l4: 2.5 mm
  • WS1: 4 mm
  • WS2: 2.5 mm
  • WS3: 8 mm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 4.9 g
Seating Elements

Material

Ball element

  • Stainless steel 1.4305

Nut

  • Stainless steel A2

Pad

  • Plastic (PEEK), blue

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22600.0005
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.