22690.0164 - Pins

To be used as seats, stops and thrust pads.

This article 22690.0164 - Pins / with male thread, bearing surface spherical (h ±0.1: 30 mm, d1: M24) is one variant of the article group Pins (EH 22690.)

Version
picture
h [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
30 mm
d1 [mm]:
M24
Article-No.:
22690.0164
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • h ±0.1: 30 mm
  • d1: M24
  • d2: 46 mm
  • l: 29 mm
  • WS: 41 mm
  • Tightening torque max.: 498 Nm
  • Weight: 398 g
Pins

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22690.0164
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.