22630.0320 - Locating Pins
with ball end

Ball ended locating pins facilitate easy inserting and removing avoiding clamping inclination.

This article 22630.0320 - Locating Pins with ball end / ball end round ball (d1 g6: 20 mm, d2 n6: 14 mm) is one variant of the article group Locating Pins with ball end (EH 22630.)

Version
picture
Material
d1 g6 [mm]
d2 n6 [mm]
l2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
ball end round ball
picture:
1
Material:
Tool steel, hardened, blackened and ground
d1 g6 [mm]:
20 mm
d2 n6 [mm]:
14 mm
l2 [mm]:
20 mm
Article-No.:
22630.0320
Documents
Locating Pins
  • ball end round ball – picture 1, Tool steel
  • d1 g6: 20 mm
  • d2 n6: 14 mm
  • d3 -0.01 -0.05: 20 mm
  • d4: M5
  • l1: 14 mm
  • l2: 20 mm
  • l3: 5 mm
  • t: 10 mm
  • r: 5 mm
  • Location hole D1 H7: 14 mm
  • Weight: 58 g
Locating Pins

Material

  • Tool steel, hardened, blackened and ground
Title
Category
Type
Direct download
Download basket
Datasheet 22630.0320
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.