22620.0417 - Hard Metal Inserts
front mounting

Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.

The model with front installation is a particularly good option for applications that cannot be mounted from the rear.

This article 22620.0417 - Hard Metal Inserts front mounting / (d1 n6: 25 mm) is one variant of the article group Hard Metal Inserts front mounting (EH 22620.)

d1 n6 [mm]
d3 ~ [mm]
For screws [mm]
Article-No.
Documents
Price [€]
Available
d1 n6 [mm]:
25 mm
d3 ~ [mm]:
~ 21 mm
For screws [mm]:
M4
Article-No.:
22620.0417
Documents
Hard Metal Inserts
  • d1 n6: 25 mm
  • d2: 4.5 mm
  • d3: ~ 21 mm
  • d4: 7.5 mm
  • l: 13 mm
  • t: 3 mm
  • For screws: M4
  • Weight: 49 g
Hard Metal Inserts

Material

Insert

  • Hard metal, ribbed

Body

  • Heat-treated steel, tempered, phosphated

Assembly

Installation is performed using a locating hole, and the insert can be fastened from the front using a cap screw.

Title
Category
Type
Direct download
Download basket
Datasheet 22620.0417
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.