2B353.0020 - Threaded Lifting Pins
self-locking, with rotatable shackle - INCH

Heavy-duty lifting element for quick and easy use, with moveable, rotatable shackle and locking stud to provide protection against unintentional unlocking. For lifting loads, the threaded lifting pin is inserted into a threaded hole. In contrast to a ringbolt, time-consuming screwing in and out is therefore unnecessary. The rotatable shackle will always align with the tensile direction of pull without the pin rotating. This prevents the lifting device from being turned out of the thread and the component can be lifted safely.

All versions are corrosion-protected. The version made of stainless steel is also resistant to corrosion and weathering, so it is also suitable for external use. In addition, the high-strength, precipitation-hardened pin makes extreme loads possible.

This article 2B353.0020 - Threaded Lifting Pins self-locking, with rotatable shackle - INCH / (d1: 3/4-10, l1: 0.866 in) is one variant of the article group Threaded Lifting Pins self-locking, with rotatable shackle - INCH (EH 2B353.)

Material
d1
l1 [in]
Load capacity according to DIN EN 13155 F1 [lbf]
Article-No.
Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, manganese phosphated
d1:
3/4-10
l1 [in]:
0.866 in
Load capacity according to DIN EN 13155 F1 [lbf]:
3619 lbf
Article-No.:
2B353.0020
Documents
Threaded Lifting Pins
  • Heat-treated steel
  • d1: 3/4-10
  • l1: 0.866 in
  • d2 +0.0028: 0.64 in
  • d3: 1.378 in
  • d4: 2.323 in
  • d5: 1.969 in
  • l2: 1.181 in
  • l3: 1.437 in
  • l4: 2.902 in
  • l5: 2.189 in
  • l6: 2.756 in
  • l7: 4.016 in
  • l8: 6.594 in
  • l9: 2.323 in
  • l10: 0.669 in
  • Load capacity according to DIN EN 13155 F1: 3619 lbf
  • Load capacity according to DIN EN 13155 F2: 1731 lbf
  • Load capacity according to DIN EN 13155 F3: 1124 lbf
  • Locating thread: 3/4-10
  • "Operating temperature range": 482 °F
  • Tightening torque max.: 2.21 lbf ft
  • Weight: 64.973 oz
Threaded Lifting Pins

Material

Pin part

  • Heat-treated steel, tempered, manganese phosphated

Press button

  • Aluminium, orange, anodised

Threaded element

  • Stainless steel 1.4542, precipitation-hardened

Shackle

  • Heat-treated steel, tempered, manganese phosphated

Spring

  • Stainless Steel

Notes

  • This product is manufactured in INCH dimensions.

Assembly

Threaded lifting pins can be mounted into a thread that is true to gauge.

Mounting:

  1. Press in the button and hold it down.
  2. Insert the threaded lifting pin.
  3. Release the button (The button must be back in its original position.).
  4. Tighten the threaded lifting pin by hand, until it bears compleately on the bearing surface.
  5. It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

  1. Unscrew the threaded lifting pin approx. a quarter of a turn anticlockwise.
  2. Press in the button and hold it down.
  3. Remove the threaded lifting pin.
  4. Release the button.

Operation

Each threaded lifting pin contains an instruction manual with an EC Declaration of Conformity.

Title
Category
Type
Direct download
Download basket
Datasheet 2B353.0020
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Threaded Lifting Pins with rotatable shackle - INCH (EH 2B353.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Load Chart Threaded Lifting Pins
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Original operating instructions threaded lifting pins
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.