To be used for positioning and applying pressure, e.g. during painting and sandblasting.
This article 22150.1360 - Lateral Plunger with thread, without seal, with female thread / Heavy spring load (d1: M18 x 1,5 mm, l1 -2: 45 mm, Spring load F max.1: ~ 200 N) is one variant of the article group Lateral Plungers with thread, without seal, with female thread (EH 22150.)
Body
Threaded washer
Spring
Individual set screws can be screwed in the plate with threaded hole.
Version heavy spring load = spring from steel, zinc-plated by galvanization
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = stroke,
z = stop diameter
Calculation dimension x for workpieces:
x = d2/2 - s
Lateral plungers are installed by screwing in by means of a mounting tool.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels