2B150.0210 - Lateral Plunger
with plastic spring and pin - INCH

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

This article 2B150.0210 - Lateral Plunger with plastic spring and pin - INCH / Light spring load (d1: 1/4 in, d2: 0.118 in, Spring load F max.1: ~ 2.2 lb) is one variant of the article group Lateral Plungers with plastic spring and pin - INCH (EH 2B150.)

Material
Pin
d1 [in]
d2 [in]
Spring load F - max.1) ~ [lb]
Stroke s [in]
Article-No.
Documents
Price [€]
Available
Material:
Aluminium
Pin:
Steel, case-hardened, blackened
d1 [in]:
1/4 in
d2 [in]:
0.118 in
Spring load F max.1) ~ [lb]:
~ 2.2 lb
Stroke s [in]:
0.008 in
Article-No.:
2B150.0210 3)
Documents
Lateral Plunger
  • Pin: Steel/Light spring load
  • d1: 1/4 in
  • d2: 0.118 in
  • Spring load F max.1): ~ 2.2 lb
  • l1 -0.03: 0.295 in
  • l2 ±0.02: 0.145 in
  • Stroke s: 0.008 in
  • Location hole D H8: 0.25 in
  • x2): 0.051 in
  • Operating temperature range max.: 212 °F
  • Weight: 0.02 oz
Lateral Plunger
Product
Article-No.
Available
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 6 mm
Article-No.:
22150.0830
assembly tool
  • assembly tool
  • d1: 6 mm
  • Weight: 19 g

Material

Body

  • Aluminium AI

Spring

  • plastic

Pin

  • Steel, case-hardened, blackened

Characteristic

Version light spring load = blue spring

Assembly

Installation by pressing in.

Formula for calculating the center distance for the mounting hole:

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = coordinate dimension,

s = stroke,

z = stop diameter

Calculation dimension x:

y greater than or equal to l2 - d2/2,

then x = d2/2 - s

or

y smaller than l2 - d2/2,

then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]

Title
Category
Type
Direct download
Download basket
Datasheet 2B150.0210
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.