To be used for positioning and applying pressure, e.g. during painting and sandblasting.
This article 22150.0080 - Lateral Plunger smooth, without seal / pin from thermoplastic, light spring load (d1: 16 mm, d2: 10 mm, Spring load F max.1: ~ 100 N) is one variant of the article group Lateral Plungers smooth, without seal (EH 22150.)
1) statistical average value
2) If the workpiece height (y) is less than l2-d2/2, the coordinate dimension (x) must be calculated.
Body
Spring
Pin
Version light spring load = spring from stainless steel
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels